Low Voltage Landscape Lighting

-20°C to +60°C, 150 Volts Rated, Low Voltage Landscape Lighting (LVLL)

Download Category Specifications
PDF Excel Table

Application

  • Outdoor Accent Lighting
  • Landscape Lighting
  • Security Lighting
  • Sunlight Resistant
  • Direct Burial

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
552131
2 2
16 AWG 16 AWG
26 26
305 7.75
37 56
552132
2 2
14 AWG 14 AWG
41 41
341 8.66
46 68
552134
2 2
12 AWG 12 AWG
65 65
357 9.07
67 99
552135
2 2
10 AWG 10 AWG
104 104
443 11.25
95 141

Standards & References

Meets or exceeds UL 1493 and c(UL) C22.2 35, CSA Class 5834-01

  • UL Undergroud Low-Energy Circuit Cable for Outdoor Lighting
  • Approved for Outdoor Use (Sunlight Resistant)
  • Suitable for Direct Burial Stranded Copper Conductor Black PVC Insulation/Jacket
  • RoHS Directive

Construction

  • Two fully annealed bare stranded copper conductors
  • Insulation/Jacket: Premium-grade PVC -20°C to +60°C
  • Color: Black is standard Available in white or brown, but subject to minimum order quantity

Resources

There are no downloadable resources for this product.