14-105 2/C IN-WALL CL3 DIRECT BURIAL WHITE 500 FT14-105 2/C IN-WALL CL3 DIRECT BURIAL WHITE 500 FT

Southwire #: 945424501

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

Specifications

Stock # 945424501 945424501
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 105 105
Nom. OD (mils) (mm) 238 6.05 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 38 57 lbs/1000' kgs/km

Standards & References

300V

  • CM/CL3/FPL/PLTC
  • DIRECT BURIAL
  • SUN RES
  • TYPE CMH FT1

Construction

CONDUCTORS: 14 AWG 105 STRAND BC, 2 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: UNSHIELDED
  • Insulation: PVC, COLORS: BLACK, RED

Resources

There are no downloadable resources for this product.