Combo CCTV Siamese

75°C, 300V

Download Category Specifications
PDF Excel Table

Application

Southwire CCTV (Closed Circuit TV) Broadband Coax cable, Non-Riser, Non-Plenum rated used for security video camera applications. This cable is used for outdoor or underground, to drive video signals for video and telephony signals, community antenna television system, master antenna and for broadband internet access.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
993253
2 2
20 AWG 20 AWG
1 1
421 10.69
50 74
993267
2 2
18 AWG 18 AWG
1 1
455 11.56
59 88

Standards & References

  • UL 13 CL2, NEC article 725
  • UL 444 CM, NEC article 800
  • NEC Article 820 CATV
  • UL-1581 Vertical Flame Test
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 18 AWG (1/.040) Solid Bare Copper and 18 AWG (7/.015) Stranded Bare Copper, Black & Red

  • Insulation: COAX: FOAM PE, POWER PAIR: PVC
  • Shielding: Coax 95% BARE COPPER BRAID
  • Jacket: PVC, Black

Resources

There are no downloadable resources for this product.