Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and plenum network installations TYPE CMP. It may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
Stock # | 9669561623 9669561623 | |
No. of Conductors | 8 8 | |
Size (AWG or kcmil) (mm2) | 24 AWG 24 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 173 4.41 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 20 29 | lbs/1000' kgs/km |
Conductors: 24 AWG SOLID BARE COPPER