24/4P SOL CU CAT5e UTP CMP FEP BLUE 350MHz 1000 FT

Southwire #: 9669561606

75°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Cat 5e unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and plenum network installations TYPE CMP. It may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

Stock # 9669561606 9669561606
No. of Conductors 8 8
Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 173 4.41 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 20 29 lbs/1000' kgs/km

Standards & References

  • ETL LISTED TYPE CMP
  • C(ETL) LISTED CMP FT6
  • ETL VERIFIED TI TIA/EIA 568-C.2
  • TESTED TO 350 MHZ
  • ROHS-2

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: FEP BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; UNSHIELDED; AND JACKETED
  • Jacket: LS-PVC

Resources

There are no downloadable resources for this product.