Burglar Wire

75°C 300V CM/CL2 RATED

Download Category Specifications
PDF Excel Table

Application

CLASS 2 POWER LIMITED CIRCUIT CABLE AND COMMUNICATIONS CABLE FOR GENERAL PURPOSE APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
511012
2 2
22 AWG 22 AWG
7 7
110 2.79
9 13
511122
4 4
22 AWG 22 AWG
7 7
126 3.20
14 21

Standards & References

C(ETL)US Listed with FT1 Rating

  • CM/CL2
  • CMH
  • CMX OUTDOOR

Construction

Conductors: 22 AWG 7 STRAND BC, 2 CONDUCTORS

  • Insulation: PE, COLORS: BLACK, RED
  • Shield/Drain: UNSHIELDED
  • Jacket: PVC- SUN RES

Resources

There are no downloadable resources for this product.