22-7 CU 2/C N/S CM/CL2 PVC WHITE 500 FT22-7 CU 2/C N/S CM/CL2 PVC WHITE 500 FT

Southwire #: 511014501

75°C 300V CM/CL2 RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Burglar Alarm interconnect cables to control systems. Class 2 power limited circuit cable and communication cable for general purpose applications.

Specifications

Stock # 511014501 511014501
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 110 2.79 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km

Standards & References

C(ETL)US Listed with FT1 Rating

  • CM/CL2
  • CMH
  • CMX OUTDOOR

Construction

Conductors: 22 AWG 7 STRAND BC, 2 CONDUCTORS

  • Insulation: PE, COLORS: BLACK, RED
  • Shield/Drain: UNSHIELDED
  • Jacket: PVC- SUN RES

Resources

There are no downloadable resources for this product.