UL

Download Category Specifications
Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Insulation Thickness (mils) (mm) Allowable Ampacity Nom. DC Resistance (Conductor)
647655
6 AWG 6 AWG
0 0
665 665
378 9.60
139 207
105 105
647656
4 AWG 4 AWG
0 0
1064 1064
434 11.02
202 300
140 140
647657
2 AWG 2 AWG
0 0
1653 1653
488 12.40
285 423
190 190
647658
1 AWG 1 AWG
0 0
2090 2090
535 13.59
349 519
220 220
647659
1/0 AWG 1/0 AWG
0 0
2646 2646
585 14.86
445 662
260 260
647661
2/0 AWG 2/0 AWG
0 0
3325 3325
697 17.70
543 808
300 300
647662
3/0 AWG 3/0 AWG
0 0
4214 4214
715 18.16
671 999
350 350
647663
4/0 AWG 4/0 AWG
0 0
5320 5320
810 20.57
825 1228
405 405

Standards & References

Construction

Resources

There are no downloadable resources for this product.