4/0-5320 CU CPE UL WELDING CABLE ROYAL SUPER EXCELENE ORANGE 1000 FT

Southwire #: 64766306

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

Stock # 64766306 64766306
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Conductors 0 0
No. of Strands 5320 5320
Nom. OD (mils) (mm) 810 20.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 825 1228 lbs/1000' kgs/km
Allowable Ampacity 405 405

Standards & References

Construction

Resources

There are no downloadable resources for this product.