2-133 SD CU SGX BLACK 125C 1000 FT

Southwire #: F020440400

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Stock # F020440400 F020440400
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 428 10.87 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 258 384 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  • Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.