Stock # | 104140308 104140308 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 798 798 | |
Nom. OD (mils) (mm) | 498 12.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 334 497 | lbs/1000' kgs/km |
Allowable Ampacity | 220 220 |