8-133 CU MTW/THHW/BC-5W2/AWM/TEW 1011/1028/1231/1344/1032 AWM I A/B SAE DARK GREEN-YELLOW 2x15%

Southwire #: F0800805C0

105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in internal wiring of electrical equipment, control panels, appliances, and grounding for use on industrial plan floor.
  • For use as permitted in NEC Article 310 and NFPA #79. For use in boat wiring in accordance with 33 CFR 183.425 - 435.

Specifications

Stock # F0800805C0 F0800805C0
Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 133 133
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 252 6.40 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 71 106 lbs/1000' kgs/km

Standards & References

  • ASTM B3
  • AWM 1011/1028/1032/1230/1344
  • Voltage: 600V, AWM 10269 - 1000V
  • UL 1063 - Machine Tool Wiring (MTW); 90°C Dry, 60°C Wet/Oil
  • UL 1426 - BC-5W2; 105°C Dry, 75°C Wet
  • CSA C22.2 No. 127 - Type TEW; 105°C Dry
  • CSA C22.2 No. 210 - AWM I A/B; 105°C Dry
  • RoHS-2 Compliant
  • Oil Res I
  • Sun Res

Construction

  • Conductors: Flexible stranded bare copper
  • Insulation: Polyvinyl Chloride (PVC)
  • Colors: All Colors available; Stripes available upon request.