16-19 CU GPT AUTO WIRE SAE DARK GREEN ESF-M1L56-A MS-3450 M3012

Southwire #: F164192916

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

Stock # F164192916 F164192916
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 103 2.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 16 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.