18-16 CU 2/C GPT BONDED SAE DARK GREEN/SAE DARK BLUE

Southwire #: FBD09712G2

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

Stock # FBD09712G2 FBD09712G2
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Nominal Total Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.