Stock # | F4T0360400 F4T0360400 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 2109 2109 | |
Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
Nom. OD (mils) (mm) | 810 20.57 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 810 1205 | lbs/1000' kgs/km |