16-26 TINNED CU AWM 3271/3289/3321/3505/CL1503 AWM I A XLP 600V SAE BROWN 14000 FT

Southwire #: F160412331

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

Stock # F160412331 F160412331
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 119 3.02 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 13 20 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.