16-26 TINNED CU TR-64 AWM 1569/1007 AWM I A/B RED

Southwire #: F160721202

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

For use as a component hook-up wire in eletrionic manufactured products.

Specifications

Stock # F160721202 F160721202
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Nom. OD (mils) (mm) 94 2.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 16 lbs/1000' kgs/km

Standards & References

  • UL listed as Style 1007
  • UL Listing E47523
  • CSA Spec. C22.2, No 16; File Listing: LL90458
  • RoHS

Construction

Southwire AWM 1007 is manufactured using solid or stranded tinned copper conductors with PVC insulation. 7 strand product is available with prefused copper strand.