Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit
Stock # | 553035507 553035507 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
Nom. OD (mils) (mm) | 140 3.56 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 19 29 | lbs/1000' kgs/km |