8-96 CU 4/C BLACK/WHITE/RED/GREEN SEOOW SEOPRENE PLUS YELLOW 105C 600V POLY NON-UL/NON-CSA 5000 FT

Southwire #: 65582905

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, Non UL / Non CSA.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.

Specifications

Stock # 65582905 65582905
Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Conductors 4 4
No. of Strands 96 96
Nom. OD (mils) (mm) 778 19.76 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 406 604 lbs/1000' kgs/km
Allowable Ampacity 35 35
Conductor Colors BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • MSHA
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: TPE
  • Jacket: Yellow TPE (other colors available upon request)