Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations:
Stock # | 55094302 55094302 | |
Trade Size (in) (cm) | 3/4 1.91 | inch cm |
Inner Diameter (min/max) | 0.820 / 0.840 2.08 / 2.13 | inch cm |
Outer Diameter (min/max) | 1.030 / 1.050 2.62 / 2.67 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 178 265 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 8.5 21.59 | inch cm |
Ultratite® Type NM is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.