Titan®2 Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:
Stock # | 56809205 56809205 | |
Trade Size (in) (cm) | 3/8 0.95 | inch cm |
Inner Diameter (min/max) | 4.840 / 5.040 12.29 / 12.80 | inch cm |
Outer Diameter (min/max) | 6.900 / 7.100 17.53 / 18.03 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 160 238 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 4 10.16 | inch cm |
Titan®2 Type EF is manufactured with a spiral wound interlocked strip of corrosion-resistant, galvanized steel. A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity. REACH/RoHS-2 (Chemical Limit) Compliant