Titan®2 Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:
Stock # | 55107589 55107589 | |
Trade Size (in) (cm) | 3-1/2 8.89 | inch cm |
Inner Diameter (min/max) | 3.500 / 3.540 8.89 / 8.99 | inch cm |
Outer Diameter (min/max) | 3.960 / 4.000 10.06 / 10.16 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2020 3006 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 40 101.60 | inch cm |
Titan®2 Type EF is manufactured with a spiral wound interlocked strip of corrosion-resistant, galvanized steel. A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity. REACH/RoHS-2 (Chemical Limit) Compliant