2" TITAN EX-FLEX CONDUIT TYPE EF GRAY 750 FT

Southwire #: 55107289

Extra-Flexible Liquidtight Metal Conduit. General Purpose Use. Oil-Resistant. Sunlight-Resistant. Temperature Rated - 10°C to 60°C.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application

Titan®2 Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:

  • Delivers wiring protection where listed products are not required
  • Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, nonconcentrated fixed alkaline, petroleum oils, salt air spray, water and weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required
  • For exposed or concealed installations requiring movement, crossover connections, or tight bends

Specifications

Stock # 55107289 55107289
Trade Size (in) (cm) 2 5.08 inch cm
Inner Diameter (min/max) 2.020 / 2.045 5.13 / 5.19 inch cm
Outer Diameter (min/max) 2.340 / 2.375 5.94 / 6.03 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 1100 1637 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 22.25 56.52 inch cm

Standards & References

Construction

Titan®2 Type EF is manufactured with a spiral wound interlocked strip of corrosion-resistant, galvanized steel. A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity. REACH/RoHS-2 (Chemical Limit) Compliant

  • Resistant to weather, heat, oil, and chemical breakdown
  • Smooth metal interior for easy wire pulling
  • Requires standard liquid-tight fittings
  • Rated for temperature range of -10°C to 60°C (14°F to 140°F)