Solid (class A) bare copper are suitable for overhead transmission and distribution applications.
Stock # | 10632804 10632804 | |
Size (AWG or kcmil) | 8 AWG 8 AWG | |
No. of Strands | 1 1 | |
Stranding Class | A A | |
Strand Type | SOL SOL | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 128 3.26 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 50 74 | lbs/1000' kgs/km |
Allowable Ampacity | 95 95 | |
Rated Strength (lbs) (kg) | 479.8 217.63 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.628 0.93 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, solid. Soft-drawn temper.