Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.
Stock # | 57634699 57634699 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 981 24.92 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 679 1010 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 285 285 | |
Allowable Ampacity at 75C | 340 340 | |
Allowable Ampacity at 90C | 385 385 |
Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:
Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.