400-37 SD CU SIMpull (TM) THHN-THWN-2 MTW PINK

Southwire #: 58179799

600 Volts. Copper Conductor. Thermoplastic Insulation/Nylon Sheath, Heat, Moisture, Gasoline and Oil Resistant II. Rated THHN and THWN-2. Also rated MTW. SIMpull® Technology for Easier Pulling.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull THHN® copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN® copper conductors are designed to be installed without application of a pulling lubricant.

  • THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75° C when exposed to oil

Specifications

Stock # 58179799 58179799
Size (AWG or kcmil) (mm2) 400 KCMIL 400 KCMIL
No. of Conductors 1 1
No. of Strands 37 37
Nom. OD (mils) (mm) 827 21.01 mils mm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Jacket Thickness (mils) (mm) 9 0.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1323 1969 lbs/1000' kgs/km
Allowable Ampacity at 60C 280 280
Allowable Ampacity at 75C 335 335
Allowable Ampacity at 90C 380 380

Standards & References

Southwire® SIMpull THHN® copper conductors comply with the following:

  • ASTM - B3
  • UL Standards 83 and 758
  • CSA C22.2 No. 75
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • CT Rated
  • VW-1
  • FT1
  • Sunlight Resistant
  • MTW
  • RoHS/REACH Compliant

Construction

Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Compressed copper stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Marked as THWN-2. Marked sunlight resistant.