Southwire's Aluminum RWU90 is designed for direct earth burial (with protection as required by the Canadian Electrical Code Part I). It can also be used for open wiring, used in raceways for service entrance above or below ground.
Stock # | 57087515 57087515 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 12 12 | |
Nom. OD (mils) (mm) | 576 14.63 | mils mm |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 187 279 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | - - | |
Allowable Ampacity at 90°C Open Air | - - | |
Allowable Ampacity at 75°C Cable in Conduit | 135 135 | |
Allowable Ampacity at 90°C Cable in Conduit | 150 150 |
Southwire’s RWU90 cables meet or exceed the following requirements: