RW90 SIMpull® Copper

Copper Conductor, 600V, 90°C MAX - 40°C MIN, No. 14 AWG to 1000 KCMIL, Sunlight Resistant, FT4 Flame Test Rating - (in all colours 350 KCMIL & larger)

Download Category Specifications
PDF Excel Table

Application

Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Insulation Thickness (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 75°C Open Air Allowable Ampacity at 90°C Open Air Allowable Ampacity at 75°C Cable in Conduit Allowable Ampacity at 90°C Cable in Conduit
557924
14 AWG 14 AWG
7 7
134 3.42
30 0.76
17 26
30 30
35 35
20 20
25 25
557861
12 AWG 12 AWG
1 1
144 3.68
30 0.76
25 37
35 35
40 40
25 25
30 30
585274
12 AWG 12 AWG
1 1
422 10.73
30 0.76
73 109
35 35
40 40
25 25
30 30
557920
10 AWG 10 AWG
7 7
177 4.50
30 0.76
39 58
50 50
55 55
35 35
40 40
955203
8 AWG 8 AWG
7 7
238 6.05
45 1.14
65 97
70 70
80 80
50 50
55 55
580482
6 AWG 6 AWG
7 7
274 6.96
45 1.14
98 146
95 95
105 105
65 65
75 75
552008
4 AWG 4 AWG
7 7
321 8.15
45 1.14
150 223
125 125
140 140
85 85
95 95
552003
3 AWG 3 AWG
7 7
348 8.84
45 1.14
186 276
145 145
165 165
100 100
115 115
552001
2 AWG 2 AWG
7 7
379 9.63
45 1.14
231 344
170 170
190 190
115 115
130 130
577425
1 AWG 1 AWG
19 19
438 11.13
55 1.40
292 435
195 195
220 220
130 130
145 145
573677
1/0 AWG 1/0 AWG
19 19
478 12.14
55 1.40
364 541
230 230
260 260
150 150
170 170
559411
2/0 AWG 2/0 AWG
19 19
522 13.26
55 1.40
453 674
265 265
300 300
175 175
195 195
557919
3/0 AWG 3/0 AWG
19 19
570 14.48
55 1.40
564 840
310 310
350 350
200 200
225 225
559562
4/0 AWG 4/0 AWG
19 19
626 15.90
55 1.40
707 1052
360 360
405 405
230 230
260 260
575228
250 KCMIL 250 KCMIL
37 37
680 17.27
65 1.65
828 1232
405 405
455 455
255 255
290 290
577715
350 KCMIL 350 KCMIL
37 37
779 19.79
65 1.65
1145 1703
505 505
570 570
310 310
350 350
581547
500 KCMIL 500 KCMIL
37 37
904 22.96
65 1.65
1618 2408
620 620
700 700
380 380
430 430
586441
600 KCMIL 600 KCMIL
61 61
1010 25.65
80 2.03
1948 2900
690 690
780 780
420 420
475 475
951921
1000 KCMIL 1000 KCMIL
61 61
1287 32.69
80 2.03
3232 4810
935 935
1055 1055
545 545
615 615

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2" No. 38
  • CSA FT4 - Flame Test Rating - sizes 350 KCMIL and larger
  • Sunlight Resistant#
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

Single copper conductor with low temperature" moisture resisting XLPE (cross linked polyethylene) insulation.

  • Standard sizes No. 8 AWG and larger are also sunlight resistant" marked "Sun Res".
  • Rated FT4 in sizes 350 KCMIL and larger.
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Standard colours are available in black red" blue" white and green.
  • Note: No. 14" 12 and 10 AWG on spools are not SIMpull ®

Resources

There are no downloadable resources for this product.