350-37 CU (177mm2) SIMpull(R) RW90 ORANGE

Southwire #: 58154399

Copper Conductor, 600V, 90°C MAX - 40°C MIN, Sunlight Resistant, FT4 Flame Test Rating.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

Stock # 58154399 58154399
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 779 19.79 mils mm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1145 1703 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 505 505
Allowable Ampacity at 90°C Open Air 570 570
Allowable Ampacity at 75°C Cable in Conduit 310 310
Allowable Ampacity at 90°C Cable in Conduit 350 350

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2, No. 38
  • CSA FT4 - Flame Test Rating
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation.
  • Sunlight Resistant, Rated FT4
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Copper Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.