Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56098301 56098301 | |
Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
No. of Strands | 35 35 | |
Nom. OD (mils) (mm) | 754 19.15 | mils mm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 401 596 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 395 395 | |
Allowable Ampacity at 90°C Open Air | 445 445 | |
Allowable Ampacity at 75°C Cable in Conduit | 250 250 | |
Allowable Ampacity at 90°C Cable in Conduit | 280 280 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: