Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90°C. The voltage rating is 600 volts.
Stock # | 27996801 27996801 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 19 19 | |
Size (AWG) | 2/0 2/0 | |
No. of Neutrals | 1 1 | |
No. of Strands | 12 12 | |
Nom. OD (mils) (mm) | 1688 42.90 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1252 1863 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 150 150 | |
Allowable Ampacity at 75C | 180 180 | |
Allowable Ampacity at 90C | 205 205 | |
Allowable Ampacity in Dwelling | 200 200 | |
UPC # | 032886585364 032886585364 |
Southwire Type SE cable complies with the following:
Southwire Type SE cable is constructed with Alumaflex® AA-8000 series aluminum alloy, compacted stranded conductors. The conductors are covered with a sunlight resistant Type XHHW-2-insulation. A reinforcement tape is wrapped around the conductors for added strength and conformity. A gray sunlight-resistant polyvinyl chloride (PVC) outer jacket covers the entire assembly. Four phase conductors and a bare neutral.