ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10185728 10185728 | |
Codeword | GUINEA GUINEA | |
Size (AWG or kcmil) (mm2) | 159 KCMIL 159 KCMIL | |
No. of Strands | 12 12 | |
Nom. OD (mils) (mm) | 575 14.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 396 590 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: