ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10177442 10177442 | |
Codeword | MARTIN MARTIN | |
Size (AWG or kcmil) (mm2) | 1351.5 KCMIL 1351.5 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1423 36.16 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1735 2582 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: