ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10163424 10163424 | |
Codeword | BLUEJAY BLUEJAY | |
Size (AWG or kcmil) (mm2) | 1113 KCMIL 1113 KCMIL | |
No. of Strands | 45 45 | |
Nom. OD (mils) (mm) | 1258 31.97 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1254 1865 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: