ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10141004 10141004 | |
Codeword | HAWK HAWK | |
Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 857 21.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 655 975 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: