ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10140202 10140202 | |
Codeword | FLICKER FLICKER | |
Size (AWG or kcmil) (mm2) | 477 KCMIL 477 KCMIL | |
No. of Strands | 24 24 | |
Nom. OD (mils) (mm) | 846 21.49 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 614 914 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: