AAC-All Aluminum Conductor, Bare
Stock # | 18261803 18261803 | |
Codeword | PETUNIA PETUNIA | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 996 25.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 703 1047 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.