AAC-All Aluminum Conductor, Bare
Stock # | 10085929 10085929 | |
Codeword | POPPY POPPY | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 368 9.36 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 99 147 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.