2/0-19 3/C CU NL-EPR 3X#8 CU GW ARMOR-X MC 2.4KV YELLOW PVC JACKET

Southwire #: 89061799

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC-HL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 2.4KV ARMOR-X Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Stock # 89061799 89061799
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Strands 19 19
Size (AWG) 8 8
Nom. OD (mils) (mm) 1796 45.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2304 3428 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  • Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Continuous Corrugated Welded Armor (Armor-X)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.