T110TG PROFESSIONAL TONE GENERATOR

Southwire #: 58746440 Model #: T110TG

The T100PK Professional Tone & Probe Kit quickly traces non-energized cabling. Powerful enough to trace cables behind walls but sensitive enough to identify individual conductors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Features on-board test lead storage
  • Positive cable detection: tone changes when wires are shorted
  • Quickly trace non-energized cables - even behind walls
  • Requires Amplifier Probe (Southwire T120AP)

Specifications

Stock # 58746440 58746440
Model # T110TG T110TG
UPC # 032886935374 032886935374
Product Height 3.0 7.62 inch cm
Product Width 6.3 16.00 inch cm
Depth 2.58 6.55 inch cm
Product Weight 0.65 0.29 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;