M310-RJ KIT OF RJ45 REMOTES FOR PROFESSIONAL MAPPER

Southwire #: 58744740 Model #: M310-RJ

M310-RJ Expansion Kit with RJ45 ID Remotes for M300P

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Expansion Kit of 11 RJ45 ID Remotes (Remote Numbers 6 - 16)
  • For use with M300P VDV Cable Mapper

Specifications

Stock # 58744740 58744740
Model # M310-RJ M310-RJ
UPC # 032886935213 032886935213
Product Height 4.25 10.80 inch cm
Product Width 0.17 0.43 inch cm
Depth 1.81 4.60 inch cm
Product Weight 1.5 0.68 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;