520 - MC CABLE CART - HOLDS 4 1000' SPOOLS

Southwire #: 56825001 Model #: WW520

MC cable and conduit cart.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 2,000 lb. capacity
  • Holds 4 spools of 1000' MC cable
  • Allows for different sizes and colors on one rack
  • Comes standard with two sets of axles for wider than normal spools
  • Eliminate spool jacks and the unnecessary set up and tear down time between pulls

Specifications

Stock # 56825001 56825001
Model # WW520 WW520
UPC # 032886857867 032886857867
Product Height 43.0 109.22 inch cm
Product Width 64.0 162.56 inch cm
Depth 43.0 109.22 inch cm
Product Weight 159.0 72.12 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;