SIMPULL(TM) COILPAK(TM) UTILITY CART

Southwire #: 58617201 Model #: UC-100

Multipurpose cart designed for rugged use on nearly any construction site.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Compact cart design
  • Can hold and transport a variety of materials, tools, supplies and SIMpull® CoilPAK™ Payoffs.
  • Ability to hold up to 8 SIMpull® CoilPAK™ payoffs.
  • Incorporated low payoff height for easy circuit wire pulling at any angle.
  • Compact cart design for easy storage and transport.
  • Durable 8" Eco Rubber casters and ergonomic handles for easy mobility on the jobsite.

Specifications

Stock # 58617201 58617201
Model # UC-100 UC-100
UPC # 032886921070 032886921070
Product Height 46.0 116.84 inch cm
Product Width 24.0 60.96 inch cm
Depth 45.0 114.30 inch cm
Product Weight 108.0 48.99 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;