RM70, REEL MAC REEL JACK NO. 70

Southwire #: 780942 Model #: CJ01

The Sumner* Reel Mac™ jack stands are a heavy duty version of the traditional reel stand with capacity up to 3,750 lbs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for large loads up to 2,500 lbs. on the #70 and up to 3,750 lbs. on the #60 and #80
  • Height range of 21" - 54"
  • Extra stength double locking pin for quick set up
  • 1-1/2" ACME fine adjustment thread with large, convenient adjustment handle
  • Designed to work with the Sumner Reel/Econo Mac Spindles
  • Strut lock pin for added strength and stability
  • Height adjustable from 21"-54"
  • Supports 46"-96" diameter reels

Specifications

Stock # 780942 780942
UPC # 032886961342 032886961342
Product Height 25.0 63.50 inch cm
Product Width 25.0 63.50 inch cm
Depth 25.0 63.50 inch cm
Product Weight 64.0 29.03 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;