PB483048, SOUTHWIRE PIANO BOX 48x30x48

Southwire #: 59822301 Model #: PB483048

Piano Boxes offer, at a glance, storage for both small and large tools, making it possible to organize and secure your livelihood, save time, and reduce costs on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caster-ready 14-gauge steel skids
  • Recessed lock housing for protection against theft with one-time lock installation
  • Powder-coat finish for superior durability and corrosion resistance
  • Heavy duty 16 gauge box construction

Specifications

Stock # 59822301 59822301
Model # PB483048 PB483048
UPC # 032886959905 032886959905
Product Height 48.0 121.92 inch cm
Product Width 30.0 76.20 inch cm
Depth 48.0 121.92 inch cm
Product Weight 375.0 170.10 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;