CB603065, SOUTHWIRE BI-FOLD CABINET120x15x65

Southwire #: 59822701 Model #: CB603065

The Southwires Clamshell Cabinet gives you unrestricted access to your tools, materials and equipment. With heavy duty shelves and a single locking point, this cabinet makes it possible to easily access and maximize organization of your materials and equipment. With the Southwire Clamshell Cabinet, there is no better way to control and secure your livelihood.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Recessed locking system for protection against theft with one-time lock installation
  • Heavy-duty 16-gauge steel construction with fully arc-welded seams
  • Powder-coat finish for superior durability and corrosion resistance
  • Casters included
  • Vertical tool storage area

Specifications

Stock # 59822701 59822701
Model # CB603065 CB603065
UPC # 032886959943 032886959943
Product Height 60.0 152.40 inch cm
Product Width 30.0 76.20 inch cm
Depth 65.0 165.10 inch cm
Product Weight 350.0 158.76 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;