WAB3/4X4, WOOD AUGER BIT 3/4" X 4"

Southwire #: 58296040 Model #: WAB3/4X4-1/2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fast switch attachment feature allows easy mounting in any 1/4" adapter.
  • Screw tip draws bit through wood.
  • 4.5" length for drilling in tight spaces.
  • 1/4" Hex Shank.
  • Polished and coated flutes increase removal of cutting material.

Specifications

Stock # 58296040 58296040
Model # WAB3/4X4-1/2 WAB3/4X4-1/2
UPC # 032886923579 032886923579
Product Height 0.75 1.91 inch cm
Product Width 0.75 1.91 inch cm
Depth 4.5 11.43 inch cm
Product Weight 0.004 0.00 lbs kg
Product Type Short Auger Bits Short Auger Bits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 91ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;