KODRAW3/4, DRAW STUD, KO PUNCH 3/4"

Southwire #: 58298040 Model #: KODRAW3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Slug splitting punch features in an economic manual ball bearing design.
  • Cuts through 10 gauge mild steel as well as aluminum, fiberglass, and plastics.
  • Punches and dies may be used with Southwire MPR01SD ratchet drivers and MP-01PRO or M360HP hydraulic drivers.
  • Ball bearing 7/16" and 3/4" draw studs for reduced friction.
  • Unique 3-point cup cutting surface provides a clean, quick and easy cut.

Specifications

Stock # 58298040 58298040
Model # KODRAW3/4 KODRAW3/4
UPC # 032886923562 032886923562
Product Height 1.75 4.45 inch cm
Product Width 3.625 9.21 inch cm
Depth 9.0 22.86 inch cm
Product Weight 1.1 0.50 lbs kg
Product Type Draw Studs Draw Studs

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;