FQCKIT, FLEXIBLE QUICK CONNECT KIT

Southwire #: 59705040 Model #: FQCKIT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Kit includes everything needed to drill and pull light to medium wire
  • Multiple extensions can be joined for increased versatitlty
  • Convnient 1/4" quick connnect recievers
  • Auger bit with self-feeding screw tip draws bit through wood
  • Quick connect excepts bits up to 3/4" in diameter

Specifications

Stock # 59705040 59705040
Model # FQCKIT FQCKIT
UPC # 032886957819 032886957819
Product Height 1.0 2.54 inch cm
Product Width 1.0 2.54 inch cm
Depth 18.0 45.72 inch cm
Product Weight 1.25 0.57 lbs kg
Product Type Flex Auger Bit Extensions Flex Auger Bit Extensions

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;