FABK9/16X54, FLEX AUGER KIT 9/16" X 54"

Southwire #: 58297740 Model #: FABK9/16X54

54" flex auger bits with screw point tips easily drill clean holes through wood inside walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pilot feed-screw draws bit into wood.
  • Tapered back for easy bit retrieval.

Specifications

Stock # 58297740 58297740
Model # FABK9/16X54 FABK9/16X54
UPC # 032886923531 032886923531
Product Height 0.56 1.42 inch cm
Product Width 0.56 1.42 inch cm
Depth 54.0 137.16 inch cm
Product Weight 1.01 0.46 lbs kg
Product Type Flex Auger Bit Kits Flex Auger Bit Kits

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;